alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok North Texas

Your Authorized Swagelok North Texas Sales and Service Center

Tube Fitting Advantage

Tube Fitting Advantage
Tube Fitting Advantage

Learn more about fittings

The Swagelok Tube Fitting Advantage

Proven design, manufacturing excellence, and superior raw materials combine to ensure that every Swagelok fitting meets our customers’ highest expectations. When properly installed, Swagelok’s two-ferrule, compression-grip tube fittings produce a repeatable, leak-tight seal, even after being reassembled multiple times.Swagelok tube fittings help you reduce leaks and improve your operations by providing:  

  • Better Design
  • Material Difference
  • Low Cost of Ownership
  • Services Tailored To You

Choosing the most reliable fittings and installing them correctly can save you money and make the workplace safer. Consider the many costs and consequences of leakage.  Millions of gallons are wasted each year (1 gallon of hydraulic fluid = ~$14 US)

1. Better By Design

We outperform other fittings in three key areas — tube grip, gas seal, and vibration resistance. Repeatbale, Leak-Tight Connections.Swagelok tube fittings have a grip-type design that uses a unique “hinging and colleting” action to achieve optimal performance in three key areas.

  • Tube grip: hinging and colleting action provides more direct tube contact/gripping support.
  • Gas seal: burnishing and polishing action of the front ferrule creates concentrated zones of contact on the tube and on the body bevel for a stronger seal.
  • Vibration resistance: the colleting region better isolates stress risers at the tube grip to resist bending, deflection, and vibration.swagelok fitting diagram

SAT12® Carburization Process

Swagelok's unique low-temperature carburization process provides tool-steel-like hardness and strength in the rear ferrule without sacrificing corrosion resistance or material ductility.

 

Easy to Install

Quick assembly and reassembly using only standard wrenches make our fittings easy to install. Our expert training equips your workforce with essential skills for installing fittings across all your applications

.

 

Rigorous Testing

Swagelok fittings are subjected to extreme burn, rotary flex, impulse, corrosion, and shock impact testing. Some tests take as many as 10 million cycles to complete.Thousands of samples of production tube fittings are tested in our state-of-the-art labs to ensure only highly reliable components. We offer the most comprehensive tube fitting Product Test Reports (PTRs) in the industry.

2. A Material Difference

In all stainless steels, chromium and nickel are critical for corrosion resistance and ductility. Because our 316 SS tube fittings contain more chromium and nickel than industry standards require, you can make the most of resources while achieving optimal performance by combining our 316 SS fittings with compatible alloy tubing in Engineered Combinations.

swagelok fittings composition

 

3. Low Cost of Ownership

The price of a fitting is only part of its actual cost. Swagelok two-ferrule, compression-grip fittings cost less to own over the life of the fitting. Better design and reliability mean less investment in replacement and more investment in your operation.

  • Leak-tight design = less risk of costly accidents and media loss
  • Optimal reliability = lower maintenance costs and minimal downtime

low cost of ownership for swagelok fittings

 

4. Services Tailored to You

Swagelok can support your success wherever it takes you. Our 7,800 associates worldwide work together to provide factory support, field engineering, technical services, coordinated deliveries, inventory replenishment, and a range of special expertise.

See how our evaluation and advisory services can help relieve your pressures