Fabrication and Assembly Services
Swagelok Fabrication & Assembly
Swagelok North Texas can provide the highest quality custom fabrications and assemblies at a low cost for our customers. You trust our components; now trust our experts to create a reliable and safe fluid system assembly.
Fabrication and Assembly can be small or large assemblies, consisting of a few components or a complete panel or enclosure. Fabrication and Assemblies are built with Swagelok's own high quality fluid system components, but we can also incorporate wiring, automation, transmitters, relays, pumps and more.
We can follow your design or work with our tech center to develop a new or revised design. Our approach is collaborative, working closely with you to ensure we understand the problem and develop the configuration that most completely meets your needs.
Swagelok Gas Distribution Systems
Gas distribution plays a vital role in industrial, research, and production environments. A well-designed system ensures gases are delivered safely, reliably, and efficiently to the point of use, supporting seamless operations. These systems regulate pressure and flow, transporting gases from high-pressure sources to meet the specific requirements of each application.
Swagelok standard gas distribution panels arrive fully assembled and tested, making them easy to order with a single part number from our application guide. This simplifies procurement and reduces the time engineers spend on system specification.
Designed for reliability, our modular panels minimize threaded connections to reduce potential leak points. Clear labeling ensures safe, straightforward operation and maintenance, and every panel is backed by the Swagelok Limited Lifetime Warranty for added confidence.
Swagelok gas distribution systems are designed with one or multiple pressure regulation stages and can include up to four key subsystems:
- Swagelok® source inlet (SSI)
- Swagelok® gas panel (SGP)
- Swagelok® changeover (SCO)
- Swagelok® point-of-use (SPU)
Whether you have a preliminary drawing or just the glimmer of an idea, it's not too early to consult with our fluid system experts. From quote to delivery, we can provide the detailed support you need:
- CAD drawing
- Regulator panels
- Orbital welding
- Oxygen-safe assemblies
- Panel assemblies and enclosures
- Sampling Systems
- Gas sticks
- Pigtails
- Custom hose cutting and end connection
- Changeover manifolds
- Lube oil skids
- P&ID
- Component selection (including sourcing the best parts from other suppliers, as needed)
- Bill of materials
- Professional services, such as bending and welding
- Testing to guarantee the system
- Professional packaging and delivery